Eaton Crouse-Hinds series Myers ground hub, Aluminium, 3/4"
| Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
| Catalog Number |
STAG-2
|
| UPC |
662283112384
|
| Product Length/Depth |
1.67 in
|
| Product Height |
1.67 in
|
| Product Width |
1.84 in
|
| Product Weight |
0.072 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Trade size |
3/4"
|
| Material |
Aluminium
|