Knowledge Search
Download document () of 20
We make what matters work*

STBPS121208

Eaton Crouse-Hinds series STB enclosure, 400A, 12" x 12" x 8" enclosure size, 145 mm horizontal fixing center, Painted mild steel, 690 Vac/Vdc

General specifications

Product Name
Eaton Crouse-Hinds series STB enclosure
Catalog Number
STBPS121208
EAN
3066227675290
Product Length/Depth
120 mm
Product Height
120 mm
Product Width
80 mm
Product Weight
1.4 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4
6
3S
Ingress protection (IP) ratings
IP66

Product specifications

Material
Painted mild steel
Enclosure size
12" x 12" x 8"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.