Knowledge Search
Download document () of 20
We make what matters work*

STC1W

Eaton Sectional wallplate, Center piece, White, Toggle Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton sectional wallplate
Catalog Number
STC1W
UPC
032664578441
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.048 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
Center piece
Type
Wallplate
Cutout
Toggle
Wallplate size
Mid-size
Color
White
Number of gangs
1
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español