Eaton Bussmann series low voltage british standard fuse, 16A, AC 240 V, 12 x 47 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
STD16
|
| UPC |
051712844666
|
| EAN |
5027590512589
|
| Product Length/Depth |
47 mm
|
| Product Height |
13 mm
|
| Product Width |
12 mm
|
| Product Weight |
10 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 |