Knowledge Search
Download document () of 20
We make what matters work*

STE7V

Eaton Sectional wallplate, End piece, Ivory, Single receptacle 1.40" Hole Cutout, Polycarbonate, Single- gang, Mid-size

General specifications

Product Name
Eaton sectional wallplate
Catalog Number
STE7V
UPC
032664578496
Product Length/Depth
0.08 in
Product Height
4.87 in
Product Width
3.12 in
Product Weight
0.05 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
UL Listed

Product specifications

Special features
End piece
Type
Wallplate
Cutout
Single receptacle 1.40" Hole
Wallplate size
Mid-size
Color
Ivory
Number of gangs
1
Material
Polycarbonate

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español