Eaton Crouse-Hinds series Myers ground hub, Zinc, 1/2"
| Product Name |
Eaton Crouse-Hinds series Myers ground hub
|
| Catalog Number |
STG 1
|
| UPC |
784731100931
|
| Product Length/Depth |
1.44 in
|
| Product Height |
1.44 in
|
| Product Width |
1.76 in
|
| Product Weight |
0.2 lb
|
| Certifications |
cUL Listed
UL Listed |
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 4X 12 |
| Trade size |
1/2"
|
| Material |
Zinc
|