Download document () of 20
We make what matters work*

STG-OUT16S

Eaton 16-output remote module

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
STG-OUT16S
EAN
8054934905353
Product Length/Depth
120 mm
Product Height
90 mm
Product Width
90 mm
Product Weight
0.14 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
I/O or audio device
Material
Other
Suitable for intrusion alarm
No
Suitable for fire alarm
No
Current supply
Other
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.