Knowledge Search
Download document () of 20
We make what matters work*

STGK 8

Eaton Crouse-Hinds series Myers hub, Zinc, 3", Increased safety ground terminal

General specifications

Product Name
Eaton Crouse-Hinds series Myers hub
Catalog Number
STGK 8
UPC
662276311718
Product Weight
0.999 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
4X
Ingress protection (IP) ratings
IP66

Product specifications

Trade size
3"
Material
Zinc
Special features
Increased safety ground terminal

Export product specification