Download document () of 20
We make what matters work*

STHL

Eaton Cooper Power series fault indicator, Reset: Voltage, Test point

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
STHL
UPC
194006027298
Product Length/Depth
4.1 in
Product Height
3.4 in
Product Width
2.3 in
Product Weight
0.827 lb
Compliances
Not Applicable
Certifications
IEEE Std 495

Description

Installation location
Test point
Type
Hot line indicator

Operation

Reset type
Voltage

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com