Knowledge Search
Download document () of 20

STL2

Eaton Crouse-Hinds series STL thread lubricant Eaton Crouse-Hinds series STL thread lubricant, ES-CHD-NA-STL and HTL Thread Lubricant, Thread lubricant, Effective and stable from -20°F to +300°F

General specifications

Product Name
Eaton Crouse-Hinds series STL thread lubricant
Catalog Number
STL2
UPC
782274614151
Product Length/Depth
1 in
Product Height
5 in
Product Width
1 in
Product Weight
0.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
1-3/4 oz tube
Special features
Thread lubricant, Effective and stable from -20°F to +300°F

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.