Download document () of 20
We make what matters work*

STN101050BL90

Eaton TVS diode ESD supp. DFN1006-2L size, 5 op. voltage, 0.9 pF, 15 kV, Bidirectional

General specifications

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STN101050BL90
UPC
051712771702
Product Length/Depth
1.05 mm
Product Height
0.55 mm
Product Width
0.65 mm
Product Weight
0.001 g
Compliances
RoHS Compliant

Voltage, current and power ratings

Voltage rating
5 V
Clamping voltage
8.5

Package size, operating temperature, ESD rating

Capacitance
0.9
ESD withstand - air
15
ESD withstand - contact
15
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.