Eaton Wheelock Exceder strobe, xenon, wall, red, no lettering, amber lens, indoor
Product Name |
Eaton Wheelock Exceder strobe
|
Catalog Number |
STR-NA
|
UPC |
786697276866
|
Product Length/Depth |
2.2 in
|
Product Height |
5.24 in
|
Product Width |
4.56 in
|
Product Weight |
0.5 lb
|
Compliances |
Not Applicable
|
Compliance and standards |
ULC
UL |
Mounting Method |
Wall
|
Housing color |
Red
|
Housing material |
Plastic
|
Lens color |
Amber
|
Lens material |
Lexan
|
Lamp type |
Xenon
|
Current draw (DC) |
0.057/0.070/ 0.085/0.135/0.163/0.182/0.205/0.253
|
Lettering |
No lettering
|
Operating Temperature |
32°F to 120°F (0°C to 49°C)
|
Indoor/outdoor |
Indoor
|
Candela settings |
15 cd
19 cd 30 cd 75 cd 95 cd 110 cd 135 cd 185 cd |
Voltage |
12 V
24 V |