Download document () of 20
We make what matters work*

STS232050B751

Eaton TVS diode ESD supp. SOT23 size, 5 op. voltage, 75 pF, 15 kV, Bidirectional

General specifications

Product Name
Eaton TVS diode ESD suppressor
Catalog Number
STS232050B751
UPC
051712771573
Product Length/Depth
3 mm
Product Height
1.15 mm
Product Width
1.4 mm
Product Weight
0.00857 g
Compliances
RoHS Compliant

Voltage, current and power ratings

Voltage rating
5 V
Clamping voltage
16.7

Package size, operating temperature, ESD rating

Capacitance
75
ESD withstand - air
15
ESD withstand - contact
15
Operating temperature - min
-55 °C
Operating temperature - max
125 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.