Photo is representative
Download
Eaton Crouse-Hinds series Myers through bulkhead fitting, Zinc, 4"
Product Name |
Eaton Crouse-Hinds series Myers through bulkhead fitting
|
Catalog Number |
STTB 10
|
UPC |
784731100788
|
Product Length/Depth |
5.52 in
|
Product Height |
2.44 in
|
Product Width |
5.52 in
|
Product Weight |
5.33 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Trade size |
4"
|
Material |
Zinc
|