Knowledge Search
Download document () of 20
We make what matters work*

STTBA 1

Eaton Crouse-Hinds series Myers through bulkhead fitting, Aluminum, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Myers through bulkhead fitting
Catalog Number
STTBA 1
UPC
784731100818
Product Length/Depth
1.43 in
Product Height
1.47 in
Product Width
1.43 in
Product Weight
0.11 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Trade size
1/2"
Material
Aluminum

Export product specification