Knowledge Search
Download document () of 20
We make what matters work*

STTBA 3

Eaton Crouse-Hinds series Myers through bulkhead fitting, Aluminum, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Myers through bulkhead fitting
Catalog Number
STTBA 3
UPC
784731100832
Product Length/Depth
2 in
Product Height
1.8 in
Product Width
2 in
Product Weight
0.31 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Trade size
1"
Material
Aluminum

Export product specification