Download document () of 20
We make what matters work*

STUD-A

Eaton Cooper Power series stud, Aluminum, Thread size: 5/8-11, Used with: 600 A, 15 kV Deadbreak BOL-T

General specifications

Product Name
Eaton Cooper Power series stud
Catalog Number
STUD-A
UPC
194006027700
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.176 lb
Certifications
Not Applicable

Additional Specifications

Type
Stud

Application

Used with
600 A, 15 kV Deadbreak BOL-T

Descriptions

Material
Aluminum
Size of threaded connection
5/8-11

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com