Download document () of 20
We make what matters work*

STVT

Eaton Cooper Power series fault indicator, Test point, Trip current: Variable

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
STVT
UPC
194006028097
Product Length/Depth
4.1 in
Product Height
3.4 in
Product Width
2.3 in
Product Weight
0.827 lb
Compliances
Not Applicable
Certifications
IEEE Std 495

Description

Installation location
Test point
Type
Fault indicator

Operation

Trip characteristic
Variable

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com