Download document () of 20
We make what matters work*
Discontinued

STW-ALB

Eaton Wheelock Exceder strobe, xenon, wall, white, ALERT, blue lens, indoor

General specifications

Product Name
Eaton Wheelock Exceder strobe
Catalog Number
STW-ALB
UPC
786697298622
Product Length/Depth
2.2 in
Product Height
5.24 in
Product Width
4.56 in
Product Weight
0.5 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
ULC
UL
Mounting Method
Wall
Housing color
White
Housing material
Plastic
Lens color
Blue
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.057/0.070/ 0.085/0.135/0.163/0.182/0.205/0.253
Lettering
ALERT
Operating Temperature
32°F to 120°F (0°C to 49°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
19 cd
30 cd
75 cd
95 cd
110 cd
135 cd
185 cd
Voltage
24 V
12 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.