Download document () of 20
We make what matters work*
Discontinued

STWC-AL

Eaton Wheelock Exceder strobe, xenon, ceiling, white, ALERT, clear lens, indoor

General specifications

Product Name
Eaton Wheelock Exceder strobe
Catalog Number
STWC-AL
UPC
786697233524
Product Length/Depth
2.65 in
Product Height
6.65 in
Product Width
6.65 in
Product Weight
0.598 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
RoHS
CSFM
UL
FM
ULC
Mounting Method
Ceiling
Housing color
White
Housing material
Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.061/0.085/ 0.103/ 0.135 /0.163 /0.182/0.205 /0.253
Lettering
ALERT
Operating Temperature
32°F to 120°F (0°C to 49°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
60 cd
75 cd
95 cd
115 cd
150 cd
177 cd
Voltage
24 V
12 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.