Download document () of 20
We make what matters work*

STYLE-EU

40 zone radio control panel, Grade 2, Built in Ethernet, Eaton Secureconnect enabled, European language version

General specifications

Product Name
Eaton i-on Style intruder alarm panel
Catalog Number
STYLE-EU
EAN
5060096854395
Product Length/Depth
253 mm
Product Height
410 mm
Product Width
88 mm
Product Weight
1.2 kg
Certifications
CE marking

Product specifications

Back-up battery size - max
Custom
Back-up battery quantity
1
Cloud support
Yes
Communications options
On board PSTN Ethernet. Plug on GSM
Connection
Hybrid
Custom outputs
4
Emergency power supply integrated
Yes
EN 50131 Security Grade
2
Integrated dial device
Yes
Log events
1000
Number of bus devices
0
Number of keypads
0
Number of sabotage groups
45
Number of outputs for optical signal generators
0
Occurrence memory
Yes
On Board Outputs (Panel)
4
On Board Outputs (Plug By)
0
Operating voltage
230 V
Out of the box radio zones
40
Out of the box wired zones
4
Power supply size
1.5A
Radio connection
Yes
Radio external sounders
4
Radio internal sounders
4
Shunt groups
4
Suitable for bus connection
No
Supports ARD
No
Total capacity zones
44
Users
40
VdS Class
None
Web browser interface
Yes
Wired external sounders
0
Wired internal sounders
0
With power adaptor
No
Number of indicator groups
44

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.