Download document () of 20

SUINT1000LCD2UN

208/230V 1000VA 900W Double-Conversion UPS - 6 Outlets, Extended Run, WEBCARDLX, LCD, USB, DB9, 2U

General specifications

Product Name
Eaton Tripp Lite series SmartOnline UPS
Catalog Number
SUINT1000LCD2UN
UPC
037332253569
Product Length/Depth
23.5 in
Product Height
9.6 in
Product Width
19.8 in
Product Weight
28 lb
Compliances
RoHS
CE Marked
EAC
ENERGY STAR certified
SASO
Certifications
CSA certified
NOM
UL 1778

Product specifications

Topology
Online/Double-conversion
Form factor
Rackmount
Rack size
2U
Package contents
  • SUINT1000LCD2UN SmartOnline Double-Conversion UPS
  • WEBCARDLXE network interface card
  • USB cable
  • RS-232 cable
  • EPO cable
  • (2) C13-to-C14 power cables
  • 4-post rack-mounting hardware
  • Owner’s manual
Current Crest Ratio
3:1
Input nominal voltage
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC
Input frequency range
  • 50/60 Hz
  • Supports 50 to 60 Hz and 60 to 50 Hz conversion
Receptacle
  • Two switchable 2-outlet load banks
  • C13
Battery replacement
RBC24S
Runtime at half load
12.3 min
Noise level
<45 dB at 1 meter
Relative humidity
5-95% non-condensing
Front Panel LCD Display
Interactive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options
Output Receptacles
C13
Product Features
Individually Controllable Load Banks
Expandable Runtime
Product Highlights
Offers network-grade protection against power failures and voltage fluctuations
Zero transfer time between on-line and battery modes for uninterrupted operation
Optional external battery packs provide additional runtime for applications requiring it
Pre-installed WEBCARDLXE with latest version of PADM20 supports Auto Probe feature
ENERGY STAR-certified to save electricity, lower costs, and protect the environment
PowerAlert Software
Free download from https://tripplite.eaton.com/products/power-alert
Network Management Cards
WEBCARDLXE
Network Management Cards Details
Network management card included
Output power factor
0.9
Phase (input)
Single-phase
Runtime at full load
4.7 min. (900W)
Communication interface
DB9 Serial
Contact closure
EPO (emergency power off)
USB (HID enabled)
Slot for SNMP / Web interface
Pre-installed network card
Battery Access
Front panel battery access door
Typical Battery Runtime
Expandable Runtime
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB and DB9 cabling included
Grounding Details
Back panel grounding lug included
Included Output Power Cables
Includes 2 C13 to C14 power cables
Optional Mounting Accessory Notes
Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Load Management Receptacles
Two switchable 2-outlet load banks
High Voltage Transfer to Battery Power
288V
Low Voltage Transfer to Battery Power
160V (100% load), 140V (66% load), 120V (33% load)
Undervoltage Correction
2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load)
Application
Mission Critical Applications
Switch configuration
5 front panel switches: On/Off, Up, Down and Escape
AC suppression joule rating
627
Housing material
Metal
Output AC waveform (AC mode)
Pure Sine wave
Output AC waveform (battery mode)
Pure sine wave
Output Capacity (kVA)
1
Output Capacity Details
DE-RATING INFORMATION: Max output in Frequency Conversion mode is reduced to 630 watts for 208/220/230/240V output voltages; Max output is 720W (504W in Frequency Conversion mode) at 200V output voltage OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits).
Primary UPS Depth (mm)
397
Primary UPS Height (mm)
88
Primary UPS Width (mm)
438
AC Suppression Response Time
Instantaneous
Alarm Interface
Power-fail alarm can be silenced by following on-screen prompts
Audible Alarms
Audible alarm indicates power failure, low battery, overload and fault
Battery Start Capability
Cold-start operation supported
Cooling Method
Fan
Battery Replacement Description
Hot-swappable, replaceable batteries
LED Indicators
4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red)
Frequency Rating Details
Output frequency matches input nominal on startup; Output capacity de-rates by 30% during frequency conversion operation
Minimum Required Rack Depth With External Battery Pack
18.75
Minimum Required Rack Depth Without External Battery Pack
18
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation(Battery Mode)
+/- 2%
Overvoltage Correction
2% output voltage regulation during overvoltages to 288V
Rechargeable Battery
Less than 4.1 hours from 10% to 90% (typical, full load discharge)
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Nominal Voltage Details
Nominal output voltage is user configured on first power-on
Voltage Regulation Description
Online, double-conversion power conditioning
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
5
Minimum Required Rack Depth (cm)
48.26
Minimum Required Rack Depth (inches)
19
UPS Dataline Suppression Details
Single line dialup / network dataline protection included
UPS Power Module Dimensions
3.46 x 17.24 x 15.63
Power Mode Transfer Time
0 ms
Optional Accessories
2 post rackmount (2POSTRMKITWM)
2-4 post front rail rackmount (UPSHDEARKIT)
4 post rackmount short-depth (4POSTRAILKITWM)
Tower (2-9USTAND)
Wallmount (2POSTRMKITWM)
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C14 inlet
External Battery Pack Compatibility
BP24V15RT2U (limit 1)
BP24V70-3U (multi-pack compatible)
Green Energy-Saving Features
High efficiency economy mode operation
Individually controllable load banks
High Availability UPS Features
Surge/noise protection
Auto probe monitoring and reboot (included)
Zero transfer time
Automatic inverter bypass
Remote management
Hot swappable batteries

Export product specification