Download document () of 20
We make what matters work*

SUPDMB710

Detachable PDU option for compatible SmartOnline UPS Systems, Hardwired Input/L6-20R and L6-30R

General specifications

Product Name
Eaton Tripp Lite series bypass panel
Catalog Number
SUPDMB710
UPC
037332126672
Product Length/Depth
9.4 in
Product Height
13.4 in
Product Width
9.4 in
Product Weight
8.75 lb
Warranty
2 year limited
Compliances
FCC Compliant
RoHS
REACH
CE Marked
Certifications
CSA certified
UL 1778

Product specifications

Package contents
  • SUPDMB710 detachable PDU
  • Mounting hardware
  • Owner's Manual with warranty instructions
Input connection
Hardwire
Input frequency range
60 Hz
Receptacle
  • L6-20R
  • L6-30R
Output nominal voltage
208V default (200/208/220/230/240V)
Accessory Class
UPS Accessories
System Requirements
For use with SmartOnline SU8000RT3U and SU10000RT3U Rack/Tower UPS systems in applications requiring a detachable PDU with manual bypass
Accessory Type
PDU Module
Product Highlights
2-year limited warranty (Worldwide)
For use with input voltages of 200-240 VAC
Hardwired input / 2 L6-30R and 4 L6-20R output connections
Manual bypass feature ensures maximum equipment availability
Converts compatible SmartOnline high-voltage UPS systems to provide North American 20 and 30A outputs
Material Of Construction
Metal
Overload Protection
2 double pole 30A breakers, 2 double pole 20A breakers
Input Nominal Voltage
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC

Export product specification