Download document () of 20
We make what matters work*

SUPDMB710IEC

Detachable PDU option with IEC output connections for compatible SmartOnline UPS Systems

General specifications

Product Name
Eaton Tripp Lite series circuit breaker
Catalog Number
SUPDMB710IEC
UPC
037332143594
Product Length/Depth
9.6 in
Product Height
13.4 in
Product Width
9.4 in
Product Weight
7.9 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
UL 1778
CSA certified

Product specifications

Package contents
  • SUPDMB710IEC detachable PDU
  • Mounting hardware
  • Owner's Manual with warranty instructions
Input connection
Hardwire
Input nominal voltage
200 VAC/208 VAC/220 VAC/230 VAC/240 VAC
Input frequency range
50/60 Hz
Receptacle
C19
Output nominal voltage
208V default (200/208/220/230/240V)
System Requirements
For use with SmartOnline SU8000RT3U and SU10000RT3U Rack/Tower UPS systems in applications requiring a detachable PDU with manual bypass
Product Highlights
Converts compatible SmartOnline high-voltage UPS systems to provide worldwide compatible output connections
Hardwired input/ 6 IEC320 C19 output connections
Manual bypass feature ensures maximum equipment availability
For use with input voltages of 200-240 VAC
Material Of Construction
Metal
Overload Protection
6 double-pole 20A circuit breakers

Export product specification