Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

SUT7-BK

Eaton universal dimmer, No neutral required, 120/277 Vac, Black, 60 Hz, Dimmable LED/CFL, incandescent, fluorescent, halogen, electronic low voltage and magnetic low voltage, Single-pole, Three-way, Polycarbonate 748585

General specifications

Product Name
Eaton slide dimmer
Catalog Number
SUT7-BK
UPC
032664748585
Product Length/Depth
2.75 in
Product Height
2.03 in
Product Width
4.5 in
Product Weight
0.273 lb
Certifications
NOM
cULus Listed

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
120/277 V
Number of poles
Single-pole, Three-way
Phase
Single-phase
Power consumption
1000 W
Wiring method
Back and side
Mounting method
Flush
Closure type
Maintained
Load type
Dimmable LED
MLV
FLR
INC
HAL
CFL
ELV
Material
Polycarbonate
Number of ways
Three-way
Torque rating
14 lbf-inch
Color
Black
Connection type
Side
Back

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español