Knowledge Search
Download document () of 20
We make what matters work*

SUT7-W

Eaton universal dimmer, No neutral required, 120/277 Vac, White, 60 Hz, Dimmable LED/CFL, incandescent, fluorescent, halogen, electronic low voltage and magnetic low voltage, Single-pole, Three-way, Polycarbonate 748622

General specifications

Product Name
Eaton slide dimmer
Catalog Number
SUT7-W
UPC
032664748622
Product Length/Depth
2.75 in
Product Height
2.03 in
Product Width
4.5 in
Product Weight
0.273 lb
Certifications
cULus Listed
NOM

Product specifications

Frequency rating
60 Hz
Special features
No neutral required
Voltage rating
120/277 V
Number of poles
Single-pole, Three-way
Phase
Single-phase
Power consumption
1000 W
Wiring method
Back and side
Mounting method
Flush
Closure type
Maintained
Load type
CFL
MLV
ELV
INC
HAL
Dimmable LED
FLR
Material
Polycarbonate
Number of ways
Three-way
Torque rating
14 lbf-inch
Color
White
Connection type
Back
Side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español