Knowledge Search
Download document () of 20
We make what matters work*

SVDRIVECABLE

Cable; 6 ft. (1.8m) RS-232 Cable (22 gauge); 7-pin connector on each end; SV9000 Series

General specifications

Product Name
Eaton SVX/SPX mounting kit
Catalog Number
SVDRIVECABLE
UPC
782114860953
Product Length/Depth
9 in
Product Height
1 in
Product Width
6 in
Product Weight
0.36000001 lb
Certifications
UL listed
Catalog Notes
Should be used in conjunction with the SVDrive option to avoid damage to the SV9000 or computer. The same cable can be used for downloading specialized applications to the drive.

Product specifications

Type
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.