Knowledge Search
Download document () of 20
We make what matters work*

SVX007A1-4A1B1

Eaton SVX adjustable frequency drive, Independent Drives, 7.5 ph, NEMA Type 1/IP21, 480 V, FR5, Three-phase, EMC H, Standard Software, A/N keypad, Internal brake chopper, Standard boards

General specifications

Product Name
Eaton SVX adjustable frequency drive
Catalog Number
SVX007A1-4A1B1
UPC
782116011483
Product Length/Depth
8.4 in
Product Height
10.7 in
Product Width
5.6 in
Product Weight
17.9 lb
Certifications
IEC 61800-2
EN 61800-3 Level H
UL 508C

Product specifications

Brake chopper
Brake chopper
Modification
Standard boards
Horsepower
7.50 hp
Frame size
5
Keypad
Alphanumeric
Input
EMC H
Three-phase
Rating
NEMA 1, IP21
Software
Standard

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.