Photo is representative
Download
Eaton SmartWire Cables and Connectors, Flat cable - 250m
Product Name |
Eaton SmartWire-DT intelligent wiring system
|
Catalog Number |
SWD4-250LR8-24
|
EAN |
4015081413775
|
Product Length/Depth |
5 in
|
Product Height |
1 in
|
Product Width |
5 in
|
Product Weight |
2 lb
|
Compliances |
CE Marked
|
Certifications |
UL Listed
CSA Certified |
Used with |
Used with SmartWire-DT
|
Special features |
For laying the SmartWire-DT network inside the switch cabinet
|
Type |
Flat ribbon cable
|
Quantity |
1
|