Download document () of 20

SWD4-8SF2-5

Eaton SmartWire-DT Intelligent wiring system flat plug, For connecting the ribbon cable to gateway

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system flat plug
Catalog Number
SWD4-8SF2-5
UPC
786685879635
Product Length/Depth
1 in
Product Height
0.5 in
Product Width
1.5 in
Product Weight
0.02 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Special features
Flat plugs, For connecting the ribbon cable to gateway

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.