Download document () of 20

SWD4-CRP-1

Eaton Coupling, For connecting or joining flat cables with flat plugs

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system coupling
Catalog Number
SWD4-CRP-1
UPC
786685879659
Product Length/Depth
9 in
Product Height
3 in
Product Width
4 in
Product Weight
1.44 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Special features
Connecting or joining flat cables with flat plugs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.