Download document () of 20
We make what matters work*

SWD4-CRP-2

Eaton SmartWire Hand Tools, Pliers for SWD4-8SF2-5 device plug

General specifications

Product Name
Eaton SmartWire-DT Intelligent wiring system pliers
Catalog Number
SWD4-CRP-2
UPC
786685879666
Product Length/Depth
9 in
Product Height
3 in
Product Width
4 in
Product Weight
1.44 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Application
Pliers for SWD4-8SF2-5 device plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.