Download document () of 20
We make what matters work*

SWD4-PRF5-1-S

SWD M12 RECEPTACLE, FEM 5P, 1M LEADS, 1/2"NPT BACK THREADS

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
SWD4-PRF5-1-S
UPC
786685932774
Product Length/Depth
11 in
Product Height
0.5 in
Product Width
9 in
Product Weight
0.1 lb
Certifications
UL Listed

Product specifications

Type
Intelligent wiring system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.