Download document () of 20
We make what matters work*

SWD4-PRM5-2-S

SWD M12 RECEPTACLE, MALE 5P, 5" LEADS, M20 FRONT THREADS

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
SWD4-PRM5-2-S
UPC
786685932798
Product Length/Depth
2 in
Product Height
1 in
Product Width
3 in
Product Weight
0.03 lb
Certifications
UL Listed

Product specifications

Type
Intelligent wiring system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.