Download document () of 20

SWD4-SF8-20

Device Plug Jumpers, Link for SWD4-8MF2 device plug for bridging open mounting sockets

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
SWD4-SF8-20
EAN
4015081157716
Product Length/Depth
1 in
Product Height
0.05 in
Product Width
0.5 in
Product Weight
0.01 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.