Download document () of 20
We make what matters work*

SWD4-SF8-67

Eaton SmartWire-DT intelligent wiring system, Enclosure bushing, Eight-pole socket, M20

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
SWD4-SF8-67
EAN
4015081157730
Product Length/Depth
4 in
Product Height
1 in
Product Width
3 in
Product Weight
0.25 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Intelligent wiring system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.