Download document () of 20

SWD4-SML8-12

SMARTWIRE-DT ROUND TO FLAT ADAPTER, 5-W ROUND TO 8-W FLAT

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
SWD4-SML8-12
UPC
786685932415
Product Length/Depth
4 in
Product Height
2 in
Product Width
3 in
Product Weight
0.15 lb
Certifications
UL Listed

Product specifications

Type
Intelligent wiring system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.