Knowledge Search
Download document () of 20
We make what matters work*

T-30

Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, 30 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic body, brass thread, edison base

General specifications

Product Name
Eaton Bussmann series Type T plug fuse
Catalog Number
T-30
UPC
051712101240
Product Length/Depth
1.17 in
Product Height
1.21 in
Product Width
1.17 in
Product Weight
0.3 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
30 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Box cover units for small motor overload protection
Base
Edison
Mounting method
Threaded
Special features
Heavy-duty

Physical Details

Type
Time delay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.