Download document () of 20

T100-001-TST

RJ11/RJ12/RJ45 Wire Crimper with Built-in Cable Tester

General specifications

Product Name
Eaton Tripp Lite series tool
Catalog Number
T100-001-TST
UPC
037332210463
Product Length/Depth
8.66 in
Product Height
0.98 in
Product Width
3.15 in
Product Weight
1.13 lb
Compliances
RoHS

Product specifications

Color
Black
Yellow
Package Contents
T100-001-TST RJ11/RJ12/RJ45 Wire Crimper with Tester
Owner’s manual
System Requirements
Cat5/5e
Cat6
Cat6a
Four LR44 batteries required (not included)
Product Highlights
Saves time and makes installing LAN cables easy
Multipurpose tool efficiently cuts and strips LAN cables up to 12 mm in diameter
Ergonomically designed with non-slip handles for secure hand grip
Wire crimper is compatible with all RJ45, RJ12 and RJ11 modular plug types
Built-in cable tester identifies wiring faults
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Accessory Type
Tool
Cable tester
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat6a
Cat5/5e
Features
Flex Center
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
5% to 90% RH, Non-Condensing
Storage Humidity Range
14° to 131°F (-10° to 55°C)
Storage Temperature
14° to 131°F (-10° to 55°C)
LED Indicators
Red (Fault), Green (Pair)
Operating Temperature
32° to 104°F (0° to 40°C)

Export product specification