Knowledge Search
Download document () of 20
We make what matters work*

T100M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, T shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
T100M
UPC
782274756257
Product Length/Depth
7.05 in
Product Height
2.65 in
Product Width
1.8 in
Product Weight
1.96 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
T
Trade size
1"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.