Knowledge Search
Download document () of 20

T20P11S9916

Eaton General purpose ventilated transformer, Aluminum windings, NEMA 2, 100 kVA, Single-phase, 240X480V, 120Y/240 Vac, NEMA ST-20, 1 at +5%, 2 at -5% x 2 at +2.5%, 4 at -2.5%, 100 kVA, 240 X 480 Vac-120Y/240 Vac, DOE 2016

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
T20P11S9916
UPC
786680147661
Product Length/Depth
27.12 in
Product Height
44.92 in
Product Width
26.27 in
Product Weight
699 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
OSHPD Certified
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Frame
FR844A
Insulation
220 °C
Mounting
Floor or wall, upright only
Tap size
1 at +5%, 2 at -5% x 2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated type DS-3 transformer
Wiring connection
3XA

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
100 kVA
Primary voltage
240 V, 480 V
Secondary Voltage
120Y/240 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Volt ampere rating
100 kVA
Voltage rating
240 X 480 Vac-120Y/240 Vac

Miscellaneous

Weathershield
WS44A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.