Knowledge Search
Download document () of 20
We make what matters work*

T25

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Rigid/IMC, Copper-free aluminum, T shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
T25
UPC
784564140425
Product Length/Depth
5.4 in
Product Height
1.64 in
Product Width
1.53 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
T
Conduit type
Rigid/IMC
Trade size
3/4"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.