Knowledge Search
Download document () of 20
We make what matters work*

T250M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, T shape, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
T250M
UPC
782274756295
Product Length/Depth
15 in
Product Height
5.71 in
Product Width
4.31 in
Product Weight
12.71 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
T
Trade size
2-1/2"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.