Knowledge Search
Download document () of 20

T27

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, T shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
T27
UPC
782274626505
Product Length/Depth
6.25 in
Product Height
2.63 in
Product Width
2 in
Product Weight
1.59 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
T
Trade size
3/4"
Material
Feraloy iron alloy

Export product specification