Knowledge Search
Download document () of 20
We make what matters work*

T29

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, T shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
T29
UPC
782274626802
Product Length/Depth
5.69 in
Product Height
2.31 in
Product Width
1.63 in
Product Weight
0.49 lb
Certifications
CSA C22.2 No. 18
UL514B
UL50E

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
T
Trade size
3/4"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.