Knowledge Search
Download document () of 20
We make what matters work*

T69

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, T shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
T69
UPC
782274628301
Product Length/Depth
10.63 in
Product Height
4.41 in
Product Width
3.44 in
Product Weight
2.53 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
T
Trade size
2"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.