Knowledge Search
Download document () of 20
We make what matters work*

T77

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, T shape, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
T77
UPC
782274628400
Product Length/Depth
12 in
Product Height
5.75 in
Product Width
3.63 in
Product Weight
9.8 lb
Certifications
CSA C22.2 No. 18
UL50E
UL514B

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
T
Trade size
2-1/2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.