Knowledge Search
Download document () of 20
We make what matters work*

T989

Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, T shape, 3-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
Catalog Number
T989
UPC
782274629902
Product Length/Depth
18.75 in
Product Height
8.13 in
Product Width
5.69 in
Product Weight
11 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
T
Trade size
3-1/2"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.