Knowledge Search
Download document () of 20
We make what matters work*

TB28

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, TB shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
TB28
UPC
782274631004
Product Length/Depth
6.28 in
Product Height
2.75 in
Product Width
1.56 in
Product Weight
1.84 lb
Certifications
UL514B
CSA C22.2 No. 18
UL50E

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
TB
Trade size
3/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.