Eaton Bussmann series low voltage british standard fuse, 50A, AC 660 V, DC 460 V, 27 x 112 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TB50
|
| EAN |
5027590513036
|
| Product Length/Depth |
112 mm
|
| Product Height |
27 mm
|
| Product Width |
27 mm
|
| Product Weight |
86.25 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |